Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
928601164631 | - | - | 3000 | - | PGZ18 | ||
928601164634 | - | - | - | - | PGZ18 | ||
928601164731 | - | - | 3000 | - | PGZ18 | ||
928601164734 | - | - | - | - | PGZ18 | ||
928601164831 | - | - | 4200 | - | PGZ18 | ||
928601164834 | - | - | 4140 | - | PGZ18 | ||
928601164931 | - | - | 4200 | - | PGZ18 | ||
928601164934 | - | - | 3960 | - | PGZ18 |
Product family information
Description
The medium wattage lighting system that gives superior, longer-lasting white light for both indoor and outdoor use
Benefits
High quality sparkling white light
Highest energy saving and lowest cost of ownership
Features
Very high-quality white light with excellent colour rendering
Long reliable lifetime combined with highest system efficacy
Applications
Warning & Safety
Use only in totally enclosed luminaire, even during testing, except for protected versions with PGZX18 cap, which are designed for open luminaires (IEC61167, IEC 62035, IEC60598)
The luminaire must be able to contain hot lamp parts if the lamp ruptures