Philips MV Halogen Oven Capsules

Halogen capsules for oven lighting

Product family information

Description

Halogen capsules ideal as replacement lamp for many specific oven types. Resistant to high temperatures, perfectly fitting oven application.

Benefits

  • Suitable also for ovens with pyrolisys function (tolerable ambient temperature up to 450°C, lamps must be switched off during self-cleaning)

  • For use in shielded oven luminaires only

Features

  • Heat resistance up to 300°C

  • Compact size, matching oven luminaire

Applications

  • Oven lighting

Downloads