Product family information
Description
Bright, white light with higher performance for accent lighting. Halogen Mini Candelabra T4 Capsule lamps provide bright,white light for decorative and accent lighting and general illumination. Offered in T4 bulb size with mini candelabra base configurations. These lamps offer a rated average life ranging from 1000 to 2000 hours depending upon the product. Rated average life is the length of operation (in hours) at which point an average of 50% of the lamps will still be operational and 50% will not.
Benefits
Compact size fits most decorative, accent and specialty fixtures.
Available in a variety of wattages to meet most application needs.
Features
Bright, white light.
Must always be used in an enclosed fixture.