D.C. Bayonet

D.C. Bayonet

Products

Product Compare
-
-
2700
-
BA15d

Product family information

Description

Accent lighting with improved lumens and higher performance. Halogen DC Bayonett Capsule lamps provide bright,white light for decorative and accent lighting and general illumination. Offered in T4 bulb size with DC Bayonette base configurations. These lamps offer a rated average life ranging from 1000 to 2000 hours depending upon the product. Rated average life is the length of operation (in hours) at which point an average of 50% of the lamps will still be operational and 50% will not.

Benefits

  • Compact size fits most decorative, accent and specialty fixtures.

  • Available in a variety of wattages to meet most application needs.

Features

  • Bright, white light.

  • Must always be used in an enclosed fixture.

Applications

  • Ideal for indoor decorative and accent lighting such as wall sconces, undercabinet lighting, and jewelry display cabinets. Not for use in low voltage fixtures.