Philips HalogenA PAR38
Spot of crisp white light – modern alternative to conventional reflector lamps
Product family information
Description
Mains-voltage halogen reflector that is easy to install instead of conventional reflector lamps, putting your objects in a superior-quality spot light. Provides crisp halogen light over a long lifetime.
Benefits
Bright, sparkling halogen light to put your objects in the spotlight
Fully dimmable, from 0 to 100%, to meet different brightness requirements
Features
Superior quality of light with excellent color rendering (Ra=100)
Mains-voltage lamp, no transformer needed