HalogenA PAR30S

Spot of crisp white light – modern alternative to conventional reflector lamps

Products

Product Compare
-
-
2800
-
E27

Product family information

Description

Mains-voltage halogen reflector that is easy to install instead of conventional reflector lamps, putting your objects in a superior-quality spot light. Provides crisp halogen light over a long lifetime.

Benefits

  • Bright, sparkling halogen light to put your objects in the spotlight

  • Fully dimmable, from 0 to 100%, to meet different brightness requirements

Features

  • Superior quality of light with excellent color rendering (Ra=100)

  • Mains-voltage lamp, no transformer needed

Applications

  • Spot accent lighting to create the right ambiance in hotels, restaurants and shops