Philips MASTER TL-D HF Super 80

Efficient fluorescent lighting with improved color rendering

Product family information

Description

The MASTER TL-D HF Super 80 lamp offers more lumens per watt and better color rendering than TL-D standard colors. Furthermore, it has a lower mercury content. The lamp is designed to be operated on special high-frequency electronic ballasts. It is not for general use.

Benefits

  • Relatively high efficacy, both initially and during lamp lifetime

  • Smooth start

Features

  • Special lamp designed for High Frequency operation

  • Highly efficient 3-band fluorescent coating

Applications

  • Suitable for use in a wide range of luminaires for TL-D fluorescent lamps for 'human' applications such as schools, offices, shops, factory halls etc.

Warning & Safety

  • Special electronic gear must be used

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads