Global - English

Philips MasterColor CDM-T T6 Elite

Simply irresistable. Superior light quality from start to finish

Products

Product family information

Description

The Elite family is at the very top of the MasterColor CDM range, and gives a unique combination of unbeatable light quality and consistent performance over lifetime, while keeping running costs low. MasterColor metal halide lamps deliver consistent white light and higher color rendering than any standard metal halide source for architectural lighting.

Benefits

  • Energy-efficient alternative to incandescent/halogen.

  • Improved lumen maintenance over standard metal halide.

Features

  • Lamp to lamp color consistency over life.

  • High lamp efficacy.

Applications

  • Ideal for retail display lighting, general and indirect lighting, wall washing and fiberoptic systems

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads