MASTER PL-T 2 Pin

Widest product range in the world!

Products

Product Compare
26.9
1,800
4000
-
GX24d-3

Product family information

Description

MASTER PL-T is an efficient compact fluorescent lamp, typically used in general downlights for retail, hospitality and office applications demanding higher lighting levels. The original Philips-invented bridge technology guarantees optimum performance in the application, enabling more light and higher efficacy than the bended technology. The 2-pin version is designed for operation on electromagnetic gear and is provided with a plug-in/pull-out lamp base.

Benefits

  • Optimal light performance for short or long operation per switch-on

  • Substantially more light (about 15% more) per light point than with other similar shapes

Features

  • 2-pin base with a housing incorporating the special instant starter and capacitor

  • Philips’ bridging technology applied

Applications

  • Designed for general or supplementary lighting in professional and semi-professional environments
  • Ideal for use in recessed or surface mounted downlighters, wall units

Warning & Safety

  • Use only with electromagnetic control gear

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position