Overview
Specifications
Downloads
Home
Products
LED electronics
Outdoor modules
Fortimo FastFlex UHE
Fortimo FastFlex LED 2x8/730 DA UHE
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Fortimo FastFlex UHE
Philips Fortimo FastFlex LED 2x8/730 DA UHE
Product Description
Philips Fortimo FastFlex LED 2x8/730 DA UHE
Order code:
929003968406
Full order code:
872016928478400
Specifications
Expand all
General Information
Nominal lifetime
100,000 hour(s)
Light Technical
Luminous Flux
4,000 lm
Life to 70% Lumen Maintenance
100.000 hour(s)
Color Consistency Initial
5
Correlated Color Temperature (Nom)
3000 K
Luminous Efficacy (rated) (Nom)
200 lm/W
Color rendering index (CRI)
70
Temperature
T-Case Lifetime (Max)
85 °C
T-Case Lifetime (Nom)
85 °C
T-Case Maximum (Max)
85 °C
T-Case Maximum (Nom)
85 °C
Mechanical and Housing
Overall length
223.00 mm
Overall width
49.50 mm
Overall height
1.60 mm
Dimensions (Height x Width x Depth)
2 x 50 x 223 mm
Net Weight (Piece)
0.050 kg
Approval and Application
Energy Efficiency Class
B
Approval Marks
CE marking
ENEC certificate
cUL certificate
EPREL Registration Number
1863851
Remarks
Please download the Lighting - Product Data Sheet for more information and ordering options
Product Data
Order product name
Fortimo FastFlex LED 2x8/730 DA UHE
Full product name
Fortimo FastFlex LED 2x8/730 DA UHE
Full product code
872016928478400
Order code
929003968406
Material Nr. (12NC)
929003968406
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169284784
Numerator - Packs per outer box
25
EAN/UPC - Case
8720169284791
Downloads
Leaflets
Product Data Sheet
Product datasheet - Fortimo FastFlex LED 2x8 DA UHE
pdf 5.6 MB
Energy Efficiency Label
Energy Efficiency Label 929003968406
pdf 67.5 kB
Visuals
Product-Photographs-929003968406_EU
Multiple assets
Other
Certificate
Certificates
zip 738.5 kB