Philips MASTER Value, LEDtube, T8, EM/Secteur, 1200 mm, 220-240 V, 15.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 h
MAS LEDtube VLE 1200mm UO 15.5W 830 T8
Description du produit
MASTER Value, LEDtube, T8, EM/Secteur, 1200 mm, 220-240 V, 15.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 h, 148.00 lm/W, EEL D, G13, Verre, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1