Philips CorePro, LEDtube, T5, HF, 1200 mm, 26.7 W, 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 50000 h
CorePro LEDtube HF 1200mm HO 26.7W 840T5
Description du produit
CorePro, LEDtube, T5, HF, 1200 mm, 26.7 W, LED alternative to 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 50000 h, 146 lm/W, EEL D, G5, Verre, 1200 mm, RG0, SDCM 6, PF 0.9, IP20