Philips CorePro, LEDtube, T8, EM/Secteur, 1500 mm, 24 W, 58W TL-D, 3000 K, 2500 lm, CRI 80, 50000 h
CorePro LEDtube 1500mm HO 24W 830 T8
Description du produit
CorePro, LEDtube, T8, EM/Secteur, 1500 mm, 24 W, LED alternative to 58W TL-D, 3000 K, 2500 lm, CRI 80, 50000 h, 104 lm/W, EEL F, G13, Verre, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1