Philips MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 tuntia
MAS LEDtube VLE UN 1500mm UO 23W840 T8
Tuotteen kuvaus
MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 tuntia, 160 lm/W, EEL C, G13 | Medium Bi-Pin Fluorescent, Lasi, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1