Philips MASTER Value, LEDtube, T8, EM/verkkovirta, 600 mm, 8 W, 18W TL-D, 3000 K, 1000 lm, CRI 80, 60000 tuntia
MAS LEDtube VLE 600mm HO 8W 830 T8
Tuotteen kuvaus
MASTER Value, LEDtube, T8, EM/verkkovirta, 600 mm, 8 W, LED alternative to 18W TL-D, 3000 K, 1000 lm, CRI 80, 60000 tuntia, 125.00 lm/W, EEL E, G13 | Medium Bi-Pin Fluorescent, Lasi, 600 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1