Descripción del producto
MASTER, LEDtube, T8, EM/red, 1200 mm, 11.3 W, LED alternative to 36W TL-D, 3000 K, 2000 lm, CRI 80, 75000 hora(s), 176 lm/W, EEL C, G13 Rotatable end-cap, Plástico, 40 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1