Folleto de producto pdf 649.3 kB
Instrucciones de instalación pdf 2.8 MB
Product-Photographs-929003775202_EU ZIP
Product-Diagrams-929003775202_EU ZIP
Descripción del producto
CorePro, LEDtube, T5, HF, 1200 mm, 26.7 W, LED alternative to 54W TL5 HO, 6500 K, 3900 lm, CRI 80, 50000 hora(s), 146 lm/W, EEL D, G5, Vidrio, 1200 mm, RG0, SDCM 6, PF 0.9, IP20
Cap/Base
Dimension Drawing (with table) - CorePro LEDtube HF 1200mm HO 26.7W 865T5
Light Distribution Diagram - CorePro LEDtube HF 1200mm HO 26.7W 865T5
Spectral Power Distribution Colour - CorePro LEDtube HF 1200mm HO 26.7W 865T5
General uniform lighting - CorePro LEDtube HF 1200mm HO 26.7W 865T5
Lumen Maintenance Diagram - CorePro LEDtube HF 1200mm HO 26.7W 865T5
FailureRate
Life Expectancy Diagram
LifetimeVsTc