Folleto de producto pdf 655.2 kB
Instrucciones de instalación pdf 742.1 kB
Product-Photographs-929003577002_EU ZIP
Product-Diagrams-929003577002_EU ZIP
Descripción del producto
CorePro, LED, PL-T, HF, 151 mm, 18.5 W, LED alternative to 42W PL-T, 4000 K, 2250 lm, CRI 82, 30000 hora(s), 121 lm/W, EEL E, GX24Q-4 Rotatable end-cap, Plástico, RG1, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - CorePro LED PLT HF 18.5W 840 4P GX24q-4
General uniform lighting - CorePro LED PLT HF 18.5W 840 4P GX24q-4
Spectral Power Distribution Colour - CorePro LED PLT HF 18.5W 840 4P GX24q-4
Light Distribution Diagram - CorePro LED PLT HF 18.5W 840 4P GX24q-4
Lumen Maintenance Diagram - CorePro LED PLT HF 18.5W 840 4P GX24q-4
Life Expectancy Diagram
FailureRate
LifetimeVsTc