Folleto de producto pdf 657.4 kB
Instrucciones de instalación pdf 842.9 kB
Product-Photographs-929003578802_EU ZIP
Product-Diagrams-929003578802_EU ZIP
Descripción del producto
CorePro, LED, PL-L, HF, 217 mm, 8 W, LED alternative to 18W PL-L, 3000 K, 960 lm, CRI 80, 30000 hora(s), 120 lm/W, EEL E, 2G11, Vidrio, RG0, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - CorePro LED PLL HF 8W 830 4P 2G11
Cap/Base
Light Distribution Diagram - CorePro LED PLL HF 8W 830 4P 2G11
General uniform lighting - CorePro LED PLL HF 8W 830 4P 2G11
Spectral Power Distribution Colour - CorePro LED PLL HF 8W 830 4P 2G11
LifetimeVsTc
Lumen Maintenance Diagram - CorePro LED PLL HF 8W 830 4P 2G11
FailureRate
Life Expectancy Diagram