Folleto de producto pdf 631.3 kB
Instrucciones de instalación pdf 1.1 MB
Product-Photographs-929003757102_EU ZIP
Product-Diagrams-929003757102_EU ZIP
Descripción del producto
CorePro, LED, PL-C, EM/red, 115 mm, 5.9 W, LED alternative to 13W PL-C, 4000 K, 660 lm, CRI 82, 30000 hora(s), 111 lm/W, EEL E, G24d-1 Rotatable end-cap, Plástico, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LED PLC 5.9W 840 2P G24d-1
Spectral Power Distribution Colour - CorePro LED PLC 5.9W 840 2P G24d-1
Light Distribution Diagram - CorePro LED PLC 5.9W 840 2P G24d-1
General uniform lighting - CorePro LED PLC 5.9W 840 2P G24d-1
LifetimeVsTc
Life Expectancy Diagram
FailureRate
Lumen Maintenance Diagram - CorePro LED PLC 5.9W 840 2P G24d-1