Folleto de producto pdf 613.3 kB
Instrucciones de instalación pdf 557.4 kB
Product-Photographs-929002349702_EU ZIP
Product-Diagrams-929002349702_EU ZIP
Descripción del producto
CorePro, LED HPL, Oval, Solo red eléctrica, 13 W, LED alternative to HPL 50W, E27, 3000 K, 2000 lm, CRI 80, 25000 hora(s), 153 lm/W, EEL D, PF 0.5, Vidrio, RG1, IP65, SVM 1.6, PstLM 1
Cap/Base
Dimension Drawing (with table) - TForce Core LED HPL 13W E27 830 FR
General uniform lighting - TForce Core LED HPL 13W E27 830 FR
Light Distribution Diagram - TForce Core LED HPL 13W E27 830 FR
Spectral Power Distribution Colour - TForce Core LED HPL 13W E27 830 FR
Life Expectancy Diagram
Lumen Maintenance Diagram - TForce Core LED HPL 13W E27 830 FR