Folleto de producto pdf 576.2 kB
Product-Photographs-929003059402_EU ZIP
Product-Diagrams-929003059402_EU ZIP
Descripción del producto
MASTER Value, LEDbulb, ST64, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 hora(s), Vidrio, 136.00 lm/W, EEL D, PF 0.7, RG0, IP65, SVM 0.4, PstLM 1
Cap/Base
Dimension Drawing (with table) - MAS VLE LEDBulb D5.9-60W E27 927 ST64CLG
Spectral Power Distribution Colour - MAS VLE LEDBulb D5.9-60W E27 927 ST64CLG
General uniform lighting - MAS VLE LEDBulb D5.9-60W E27 927 ST64CLG
Light Distribution Diagram - MAS VLE LEDBulb D5.9-60W E27 927 ST64CLG
Lumen Maintenance Diagram - MAS VLE LEDBulb D5.9-60W E27 927 ST64CLG
Life Expectancy Diagram