Folleto de producto pdf 566.6 kB
Product-Photographs-929003059302_EU ZIP
Product-Diagrams-929003059302_EU ZIP
Descripción del producto
MASTER Value, LEDbulb, G120, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 hora(s), Vidrio, 136.00 lm/W, EEL D, PF 0.7, RG0, IP65, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS VLE LEDBulb D5.9-60W E27 927 G120CLG
Cap/Base
Light Distribution Diagram - MAS VLE LEDBulb D5.9-60W E27 927 G120CLG
Spectral Power Distribution Colour - MAS VLE LEDBulb D5.9-60W E27 927 G120CLG
General uniform lighting - MAS VLE LEDBulb D5.9-60W E27 927 G120CLG
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS VLE LEDBulb D5.9-60W E27 927 G120CLG