Philips MASTER, LED SON-T, Tubular, Emergencia/red eléctrica, 23 W, SON-T 50W, E27, 4000 K, 4000 lm, CRI 70, 70000 hora(s)
MAS LED SON-T EM 4Klm 23W 740 E27
Descripción del producto
MASTER, LED SON-T, Tubular, Emergencia/red eléctrica, 23 W, LED alternative to SON-T 50W, E27, 4000 K, 4000 lm, CRI 70, 70000 hora(s), 173 lm/W, EEL C, PF 0.9, Cristal, RG1, IP40, SVM 2.5, PstLM 1