Philips MASTER, LED SON-T, Tubular, Emergencia/red eléctrica, 23 W, SON-T 50W, E27, 2700 K, 3600 lm, CRI 70, 70000 hora(s)
MAS LED SON-T EM 3.6Klm 23W 727 E27
Descripción del producto
MASTER, LED SON-T, Tubular, Emergencia/red eléctrica, 23 W, LED alternative to SON-T 50W, E27, 2700 K, 3600 lm, CRI 70, 70000 hora(s), 156 lm/W, EEL D, PF 0.9, Cristal, RG1, IP40, SVM 2.5, PstLM 1