Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer experiences
Contact
Careers
News and events
The official Philips lighting catalogue has a new home!
Product leaflet pdf 635.0 kB
Install instructions pdf 2.8 MB
Product-Photographs-929001393332_EU ZIP
Product-Diagrams-929001393332_EU ZIP
Product Description
MASTER, LEDtube, T8, HF, 600 mm, 8 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, CRI 80, 75000 hour(s), 131 lm/W, EEL E, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 600 mm, RG0, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - MAS LEDtube HF 600mm HO 8W865 T8
Light Distribution Diagram - MAS LEDtube HF 600mm HO 8W865 T8
Spectral Power Distribution Colour - MAS LEDtube HF 600mm HO 8W865 T8
General uniform lighting - MAS LEDtube HF 600mm HO 8W865 T8
Lumen Maintenance Diagram - MAS LEDtube HF 600mm HO 8W865 T8
Life Expectancy Diagram
FailureRate
LifetimeVsTc