Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer experiences
Contact
Careers
News and events
The official Philips lighting catalogue has a new home!
Product leaflet pdf 623.2 kB
Install instructions pdf 930.6 kB
Product-Photographs-929003158602_EU ZIP
Product-Diagrams-929003158602_EU ZIP
Product Description
CorePro, LEDtube, T8, EM/Mains, 600 mm, 8 W, LED alternative to 18W TL-D, 4000 K, 900 lm, CRI 80, 50000 hour(s), 112 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LEDtube 600mm HO 8W 840 T8
Light Distribution Diagram - CorePro LEDtube 600mm HO 8W 840 T8
General uniform lighting - CorePro LEDtube 600mm HO 8W 840 T8
Spectral Power Distribution Colour - CorePro LEDtube 600mm HO 8W 840 T8
Life Expectancy Diagram
Lumen Maintenance Diagram - CorePro LEDtube 600mm HO 8W 840 T8
FailureRate
LifetimeVsTc