Philips CorePro, LEDtube, T8, EM/Mains, 1500 mm, 24 W, 58W TL-D, 4000 K, 2700 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1500mm HO 24W 840 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1500 mm, 24 W, LED alternative to 58W TL-D, 4000 K, 2700 lm, CRI 80, 50000 hour(s), 112 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929001875132
Full order code: 871951446960000

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001875132 en_ZA pdf 605.9 kB

Brochures

Install instructions
online QIG for 324166183191 Corepro LEDtube pdf 930.6 kB

Visuals

Product-Photographs-929001875132_EU
Multiple assets - Visuals
Product-Diagrams-929001875132_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1500mm HO 24W 840 T8 IES 20.8 kB
LDT
LDT File - CorePro LEDtube 1500mm HO 24W 840 T8 ldt 15.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003547402-EPD pdf 704.4 kB