Philips CorePro, LEDspot, PAR16, not dimmable, 50 W, GU10, 2700 K, 355 lm, CRI 80, 15000 hour(s)

CorePro LEDspot 4.6-50W GU10 827 36D 5CT

Product Description

CorePro, LEDspot, PAR16, not dimmable, 50 W, GU10, 2700 K, 355 lm, CRI 80, 15000 hour(s), 77.00 lm/W, EEL F, PF 0.5, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001215252
Full order code: 871869970029400

Specifications

Cap-Base
GU10
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001215252 en_ZA pdf 450.2 kB

Visuals

Product-Photographs-929001215252_EU
Multiple assets - Visuals
Product-Diagrams-929001215252_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDspot 4.6-50W GU10 827 36D 5CT ies 29.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-MV-15K-COMF-3273-Ref-929001215232 pdf 777.1 kB