Philips LED HPI, T-shape T140, Mains only, 220-240 V, 50 W, CFL-i 80W, HID 100W, E27, 6500 K, 5400 lm, CRI 80, 15000 hour(s)

Corepro LEDBulb ND 5.4Klm 50W865 E27T140

Product Description

LED HPI, T-shape T140, Mains only, 220-240 V, 50 W, LED alternative to CFL-i 80W, HID 100W, E27, 6500 K, 5400 lm, CRI 80, 15000 hour(s), 108 lm/W, EEL F, PF 0.9, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004605502
Full order code: 872110306431800

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Flux measurement reference
Sphere
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004605502 en_ZA pdf 570.7 kB

Visuals

Product-Photographs-929004605502_EU
Multiple assets - Visuals
Product-Diagrams-929004605502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LEDBulb ND 5.4Klm 50W865 E27T140 ies 11.5 kB

Other

Environmental product declaration
EPD-PHILIPS-TrueForce-Core-LED-COMF-7165405-Ref-929004605502 pdf 742.7 kB