Philips LED HPI, T-shape T100, Mains only, 220-240 V, 30 W, CFL-i 45W, HID 55W, E27, 6500 K, 3200 lm, CRI 80, 15000 hour(s)

Corepro LEDBulb ND 3.2Klm 30W865 E27T100

Product Description

LED HPI, T-shape T100, Mains only, 220-240 V, 30 W, LED alternative to CFL-i 45W, HID 55W, E27, 6500 K, 3200 lm, CRI 80, 15000 hour(s), 106 lm/W, EEL F, PF 0.9, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004605102
Full order code: 872110306423300

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Flux measurement reference
Sphere
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004605102 en_ZA pdf 578.7 kB

Visuals

Product-Photographs-929004605102_EU
Multiple assets - Visuals
Product-Diagrams-929004605102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LEDBulb ND 3.2Klm 30W865 E27T100 ies 11.5 kB

Other

Environmental product declaration
EPD-PHILIPS-TrueForce-Core-LED-COMF-7165405-Ref-929004605502 pdf 742.7 kB