Philips LED HPI, T-shape T70, Mains only, 220-240 V, 20 W, CFL-i 30W, HID 50W, E27, 6500 K, 2050 lm, CRI 80, 15000 hour(s)

Corepro LEDBulb ND 2.05Klm 20W865 E27T70

Product Description

LED HPI, T-shape T70, Mains only, 220-240 V, 20 W, LED alternative to CFL-i 30W, HID 50W, E27, 6500 K, 2050 lm, CRI 80, 15000 hour(s), 102 lm/W, EEL F, PF 0.9, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004604702
Full order code: 872110306415800

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Flux measurement reference
Sphere
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004604702 en_ZA pdf 582.4 kB

Visuals

Product-Photographs-929004604702_EU
Multiple assets - Visuals
Product-Diagrams-929004604702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LEDBulb ND 2.05Klm 20W865 E27T70 ies 11.5 kB

Other

Environmental product declaration
EPD-PHILIPS-TrueForce-Core-LED-COMF-7165405-Ref-929004604702 pdf 711.2 kB