Philips LED SON-T, Tubular, Mains only, 28.5 W, SON-T 70W, E27, 2700 K, 5400 lm, CRI 70, 50000 hour(s)

MAS LED SON-T UE M 5.4Klm 28.5W 727 E27

Product Description

LED SON-T, Tubular, Mains only, 28.5 W, LED alternative to SON-T 70W, E27, 2700 K, 5400 lm, CRI 70, 50000 hour(s), 189 lm/W, EEL B, PF 0.9, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 2, PstLM 1

Order code: 929003677332
Full order code: 872016937423200

Specifications

Cap-Base
E27
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929003677332 en_ZA pdf 584.3 kB

Brochures

Declaration of Conformity
Declaration of conformity - MAS LED SON-T UE M 5.4Klm 28.5W 727 E27 pdf 296.5 kB
Install instructions
Installation instructions pdf 563.3 kB

Visuals

Product-Photographs-929003677332_EU
Multiple assets - Visuals
Product-Diagrams-929003677332_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED SON-T UE M 5.4Klm 28.5W 727 E27 ies 11.5 kB
LDT
LDT File - MAS LED SON-T UE M 5.4Klm 28.5W 727 E27 ldt 8.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-HID-SON-T-Ultra-Efficient-FAM-10393397-Ref-929003677332 pdf 696.4 kB