Philips CorePro, LED, P45, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s)

CorePro lustre ND 5-40W E14 827 P45 FR

Product Description

CorePro, LED, P45, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s), 94.00 lm/W, EEL F, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002969602
Full order code: 871951431264700

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads