Philips CorePro, LEDbulb, A67, not dimmable, 150 W, E27, 2700 K, 2452 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDBulbND 150W E27 A67 827 FR G

Product Description

CorePro, LEDbulb, A67, not dimmable, 150 W, E27, 2700 K, 2452 lm, CRI 80, 15000 hour(s), Glass, 140.00 lm/W, EEL D, PF 0.51, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002372602
Full order code: 871951434661100

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002372602 en_ZA pdf 560.5 kB

Visuals

Product-Photographs-929002372602_EU
Multiple assets - Visuals
Product-Diagrams-929002372602_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDBulbND 150W E27 A67 827 FR G IES 3.0 kB

Other

Environmental product declaration
EPD-Philips-Corepro-Glass-High-lumen-Bulbs-A67-COMF-8793248-Ref-929002371502 pdf 685.3 kB