Philips Pureline Slim EX

Compact Design……Sleek yet Powerful

Products

Product family information

Description

The PureLine Slim family of luminaires gives you compromise-free office illumination. It is a perfect solution for office application and general indoor area lighting with Sleek profile which helps Declutter the ceilings. The range brings together high-flux lighting with a homogeneous optical system without making any concessions on energy efficiency design.

Benefits

  • Optimized lighting for office space: smooth and comfortable

  • Dimmable and fixed output drivers

Features

  • Superior efficacy >110 lm/W

  • Suitable for Standalone & Continuous Mounting

Applications

  • Modern Workspaces
  • Meeting and Conference room
  • Institutions
  • Community Centers

Warning & Safety

  • Meant for Indoor Application Only. Should not be used in outdoor environment.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Pureline Slim EX en_ZA pdf 386.4 kB

Visuals

Family-Photographs-Pureline Slim EX
Multiple assets - Visuals