Philips TrueLine, recessed, 35.5 W, 1450x80 mm, PCV, 4300 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4, EL-DC

RC530B 43S/TW9 SEIA W8L145 PCV U4 SC

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 4300 lm, 35.5 W, 121 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, SC | Safety cable, DC operated central emergency lighting

Order code: 910505103291
Full order code: 871951497327500

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC530B 43S/TW9 SEIA W8L145 PCV U4 SC txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103291 en_ZA pdf 417.1 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103291_EU
Multiple assets - Visuals
Product-Diagrams-910505103291_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC530B 43S/TW9 SEIA W8L145 PCV U4 SC IES
Revit file
RC530B 43S/TW9 SEIA W8L145 PCV U4 SC 910505103291 ZIP
Dialux
ULD File - RC530B 43S/TW9 SEIA W8L145 PCV U4 SC ULD
Relux
ROLF File - RC530B 43S/TW9 SEIA W8L145 PCV U4 SC ROLFZ
LDT
LDT File - RC530B 43S/TW9 SEIA W8L145 PCV U4 SC LDT