Philips TrueLine, recessed, 27 W, 1200x80 mm, VPC, 2500 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, U4, EL-DC

RC531B 25S/TW9 SEIA W8L120 VPC U4

Product Description

1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 2500 lm, 27 W, 93 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505103290
Full order code: 871951497326800

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC531B 25S/TW9 SEIA W8L120 VPC U4 txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103290 en_ZA pdf 413.4 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103290_EU
Multiple assets - Visuals
Product-Diagrams-910505103290_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC531B 25S/TW9 SEIA W8L120 VPC U4 IES
Revit file
RC531B 25S/TW9 SEIA W8L120 VPC U4 910505103290 ZIP
Dialux
ULD File - RC531B 25S/TW9 SEIA W8L120 VPC U4 ULD
Relux
ROLF File - RC531B 25S/TW9 SEIA W8L120 VPC U4 ROLFZ
LDT
LDT File - RC531B 25S/TW9 SEIA W8L120 VPC U4 LDT