Philips TrueLine, recessed, 27.5 W, 1200x80 mm, VPC, 3400 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4, EL-DC

RC530B 34S/TW9 SEIA W8L120 VPC U4 SC

Product Description

1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 3400 lm, 27.5 W, 124 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505103288
Full order code: 871951497324400

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC530B 34S/TW9 SEIA W8L120 VPC U4 SC txt 5.0 kB
Product leaflet
Localized commercial leaflet 910505103288 en_ZA pdf 413.8 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103288_EU
Multiple assets - Visuals
Product-Diagrams-910505103288_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC530B 34S/TW9 SEIA W8L120 VPC U4 SC IES
Revit file
RC530B 34S/TW9 SEIA W8L120 VPC U4 SC 910505103288 ZIP
Dialux
ULD File - RC530B 34S/TW9 SEIA W8L120 VPC U4 SC ULD
Relux
ROLF File - RC530B 34S/TW9 SEIA W8L120 VPC U4 SC ROLFZ
LDT
LDT File - RC530B 34S/TW9 SEIA W8L120 VPC U4 SC LDT