Philips TrueLine, recessed, 30 W, 1450x80 mm, PCV, 4300 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, EL-DC
RC530B 43S/940 SEIA W8L145 PCV U4
Product Description
1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4300 lm, 30 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting