Philips TrueLine, recessed, 30 W, 1450x80 mm, PCV, 4300 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, Wieland, EL-DC

RC532B 43S/940 SEIA W8L145 PCV U4 W3

Product Description

1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 4300 lm, 30 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505103155
Full order code: 871951497190500

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC532B 43S/940 SEIA W8L145 PCV U4 W3 txt 5.2 kB
Product leaflet
Localized commercial leaflet 910505103155 en_ZA pdf 417.8 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103155_EU
Multiple assets - Visuals
Product-Diagrams-910505103155_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC532B 43S/940 SEIA W8L145 PCV U4 W3 IES
Revit file
RC532B 43S/940 SEIA W8L145 PCV U4 W3 910505103155 ZIP
Dialux
ULD File - RC532B 43S/940 SEIA W8L145 PCV U4 W3 ULD
Relux
ROLF File - RC532B 43S/940 SEIA W8L145 PCV U4 W3 ROLFZ
LDT
LDT File - RC532B 43S/940 SEIA W8L145 PCV U4 W3 LDT