Philips TrueLine, recessed, 17.8 W, 1500x80 mm, VPC, 1900 lm, 4000 K, CRI>90, DALI, Interact Ready, ELP3h

RC531B 19S/940 DIA W8L150 VPC ELP3

Product Description

1500x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 1900 lm, 17.8 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 6-pole, Emergency lighting 3 hours duration Pro version

Order code: 910505103140
Full order code: 871951497177600

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC531B 19S/940 DIA W8L150 VPC ELP3 txt 5.2 kB
Product leaflet
Localized commercial leaflet 910505103140 en_ZA pdf 401.0 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103140_EU
Multiple assets - Visuals
Product-Diagrams-910505103140_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC531B 19S/940 DIA W8L150 VPC ELP3 IES
Revit file
RC531B 19S/940 DIA W8L150 VPC ELP3 910505103140 ZIP
Dialux
ULD File - RC531B 19S/940 DIA W8L150 VPC ELP3 ULD
Relux
ROLF File - RC531B 19S/940 DIA W8L150 VPC ELP3 ROLFZ
LDT
LDT File - RC531B 19S/940 DIA W8L150 VPC ELP3 LDT