Philips TrueLine, recessed, 31.5 W, 1200x80 mm, VPC, 4000 lm, 4000 K, CRI>90, DALI, Interact Ready, EL-DC

RC534B 40S/940 DEIA W8L120 VPC IP

Product Description

1200x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 31.5 W, 130 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Asymmetrical mirror, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103120
Full order code: 871951497199800

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC534B 40S/940 DEIA W8L120 VPC IP txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103120 en_ZA pdf 400.2 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103120_EU
Multiple assets - Visuals
Product-Diagrams-910505103120_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC534B 40S/940 DEIA W8L120 VPC IP IES
Revit file
RC534B 40S/940 DEIA W8L120 VPC IP 910505103120 ZIP
Dialux
ULD File - RC534B 40S/940 DEIA W8L120 VPC IP ULD
Relux
ROLF File - RC534B 40S/940 DEIA W8L120 VPC IP ROLFZ
LDT
LDT File - RC534B 40S/940 DEIA W8L120 VPC IP LDT