Philips TrueLine, recessed, 30.5 W, 1500x80 mm, VPC, 4300 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC530B 43S/940 DEIA W8L150 VPC IP

Product Description

1500x80 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4300 lm, 30.5 W, 144 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103101
Full order code: 871951497161500

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC530B 43S/940 DEIA W8L150 VPC IP txt 5.0 kB
Product leaflet
Localized commercial leaflet 910505103101 en_ZA pdf 412.4 kB

Brochures

Install instructions
Installation instruction Trueline Recessed pdf 16.3 MB

Visuals

Product-Photographs-910505103101_EU
Multiple assets - Visuals
Product-Diagrams-910505103101_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC530B 43S/940 DEIA W8L150 VPC IP IES
Revit file
RC530B 43S/940 DEIA W8L150 VPC IP 910505103101 ZIP
Dialux
ULD File - RC530B 43S/940 DEIA W8L150 VPC IP ULD
Relux
ROLF File - RC530B 43S/940 DEIA W8L150 VPC IP ROLFZ
LDT
LDT File - RC530B 43S/940 DEIA W8L150 VPC IP LDT