When it comes to providing accommodation and entertainment, hospitality businesses are often the trendsetters in the digital evolution.
To differentiate their services, hotel owners and franchisees catering to the business traveler are constantly looking for new ways to satisfy the needs of these discerning users. Providing a reliable and premium internet connection – one that is fast, hassle-free and highly secure – is a natural next step.
The Trulifi solution offers a new opportunity for hotel chains to delight their guests, as well as benefiting from an additional revenue stream. Providing own-brand USB access keys will allow users to enjoy a high-speed connection of up to 220 Mbps, separate and secure from others in adjoining rooms.
Thus, Trulifi offers guests a private, stable, secure and dedicated wireless network connection that is much faster than the usual WiFi connectivity. Guests can make use of LiFi hotspots in meeting rooms, lounges and guestrooms, where the network connections are simply plug and play.
Next gen internet access for coffee house and lobby guests
Coffee houses and social hospitality areas are increasingly becoming the next gen internet cafes. Ensure a tangible, reliable & fast connection with Trulifi.
Premium, branded, secure connectivity for business guests
Trulifi is the solution for premium, tangible and branded cutting-edge connectivity for your business and loyalty programme guests. Ensure a fast connection.
Trulifi zones in your hotels
Trulifi allows guests to enjoy a high-speed, secure connection of up to 200 Mbps that is safely separate from connections in adjoining rooms.
Trulifi 6002 series has a net data rate of 200 Mbps downlink and 160 Mbps uplink. In combination with the unique LiFi-controller, large areas can be covered with seamless LiFi communication. Plug and play USB access keys will give the guests and users a perfect experience. The 128 bits encryption improves the security in applications where needed.
Trulifi 6013 is a fixed point to point system. It acts like a wireless cable with a data rate up to 250 Mbps. The system can be used in events or other temporary set ups.