Showcase
Jul 31, 2019
Dynamic LED lighting enhances the beauty and prominence of the cable-stayed bridge, Viaducto de Novena in Colombia
Viaducto de la Novena, also known as Viaducto Provincial, is a cable-stayed bridge located in Bucaramanga, Colombia. The bridge stretches 550 m (1,804 ft) long and stands 130 m (427 ft) high, making it the longest urban bridge in South America and the tallest in Colombia.
Read full post