PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GrandeVille LED

GrandeVille LED: a design classic for any urban application

Products

Product family information

Description

Today’s customers want luminaires that provide both energy efficiency and a visually-comfortable light effect. GrandeVille LED luminaires offer the perfect combination of functional and aesthetical characteristics. A classic design, clean lines and robust materials make this LED lighting ideal for all urban settings. The luminaire is well shielded and delivers clear white light, creating a pleasant ambience at the same time as enabling good energy savings. GrandeVille LED luminaires (BPS962) are suitable for mounting on poles or wall brackets. They are also available with a choice of rotation-symmetric light distribution or asymmetric light distribution, which prevents undesired spill light from this classic street lighting. A cover is available in gray or white, which must be ordered separately.

Benefits

  • Classic design – clean lines fit any urban setting

  • Excellent visual comfort

Features

  • Robust materials (IK10)

  • Comfortable white light: 830 or 840

Applications

  • Residential streets, minor roads, parking areas
  • Foot and cycle paths, parks

Downloads