PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips BPS962 | Grandville LED, GRN29 | LED GreenLine 2900 lm

BPS962 LED29/830 DF CLO-DDF6 C4K

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 60 mm, Power supply unit regulating, Constant light output and DynaDimmer fixed presets version 6, 1380 lm, 18.4 W, 75 lm/W, 3000 K, (0.4338, 0.4030) SDCM <3, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Cable 4.0 m without plug, Flying leads/wires

Order code: 919008630301
Full order code: 871829156333400

Specifications

  • Lamp family code
    GRN29 [LED GreenLine 2900 lm]
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
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads