Philips BPS962 | Grandville LED, GRN49 | LED GreenLine 4900 lm
BPS962 LED49/840 LO CLO-DDF6 C4K
Product Description
Urban road & street light, Aluminum, Gray, Post-top for diameter 60 mm, Power supply unit regulating, Constant light output and DynaDimmer fixed presets version 6, 1984 lm, 30.6 W, 65 lm/W, 4000 K, (0.3818, 0.3797) SDCM <3, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Cable 4.0 m without plug, Flying leads/wires
Specifications
- Lamp family code GRN49 [LED GreenLine 4900 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Value
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -