Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
132 | 54,780 | 4000 | 70 | 415 | |||
133 | 33,200 | 4000 | 70 | 250 | |||
133 | 19,920 | 4000 | 70 | 150 | |||
133 | 8,925 | 4000 | 70 | 67 |
Product family information
Description
Tunnel operators are looking for an LED solution for both interior and entrance lighting that delivers cost, safety and availability benefits over the full lifetime of the product. FlowStar’s stainless-steel modular build and dedicated LED design provide a long-lasting and efficient LED alternative to conventional HPS lighting. FlowStar can also be combined with our controls and services for the highest levels of performance.
Benefits
High lumen output
Dedicated tunnel luminaire that can replace HPS entrance lighting
Features
A lifetime solution for both tunnel entrance and interior lighting in combination with service packages
Designed for maintenance (modular build and glass cover)